Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
400V, 150A, IGBT for Strobe Flash

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (RJP4010AGE-00#P5)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
IC @25 °C (A)150
Lead CompliantYes
MOQ3000
Tape & ReelNo
VCES (V)400

Description

The RJP4010AGE 400V, 150A strobe insulated-gate bipolar transistor (IGBT) is available in an ultra-small TSOJ-8 package.