Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Optimized for current resonance application
  • Low collector to emitter saturation voltage VCE(sat) = 1.5V typ. (at IC = 30A, VGE = 15V, Ta = 25 °C)
  • Built-in fast recovery diode in one package
  • Trench gate and thin wafer technology
  • High-Speed switching tf = 45ns typ. (at VCC = 400V, VGE = 15V , IC = 30A, Rg = 10Ω, Ta = 25 °C, Inductive load)
  • Low tail loss Etail = 160μJ typ. (at VCC = 300V, VGE = 20V, IC = 50A, Rg = 15Ω, Tc = 125 °C, current resonance circuit)

Description

The RJH60T04DPQ-A1 600V, 30A trench insulated-gate bipolar transistor (IGBT) offers a low collector to emitter saturation voltage, built-in fast recovery diode (FRD), and can be used for current resonance circuit applications. It is available in a TO-247A package type.

Applications

  • Current resonance circuit
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
RJH60T04DPQ-A1#T0ObsoleteAvailableIn StockTO-247A3#Tube1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?