| CAD Model: | View CAD Model |
| Pkg. Type: | TO-247A |
| Pkg. Code: | pkg_8818 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-247A |
| Lead Count (#) | 3 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | IH Cooker |
| Channels (#) | 1 |
| Configuration | Built-In FRD |
| FRD Vf (V) | 1.2 |
| FRD trr (ns) | 100 |
| IC @100 °C (A) | 30 |
| IC @25 °C (A) | 60 |
| Ic (Peak) (A) | 180 |
| Lead Compliant | Yes |
| MOQ | 1 |
| Mounting Type | Through Hole |
| Pc (W) | 208.3 |
| Pch (W) | 208.3 |
| Price (USD) | $6.615 |
| Qualification Level | Industrial |
| Series Name | 60T0x Series |
| Simulation Model Available | Yes |
| Tape & Reel | No |
| VCE (sat) (V) | 1.5 |
| VCES (V) | 600 |
| VDSS (Max) (V) | 600 |
| tf (Typical) (µs) | 0.045 |
The RJH60T04DPQ-A1 600V, 30A trench insulated-gate bipolar transistor (IGBT) offers a low collector to emitter saturation voltage, built-in fast recovery diode (FRD), and can be used for current resonance circuit applications. It is available in a TO-247A package type.