Skip to main content
Renesas Electronics Corporation
Pch Thermal FET -60V -10A 120mohm SOP-8 / SOIC-8

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_6746
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Automotive Use
Automotive Qual.Yes
Channels (#)1
Channels per device (#)1
FunctionThermal FETs
ID (A)-10
Lead CompliantYes
Length (mm)5
MOQ2500
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)2.5
Pkg. Dimensions (mm)5 x 4 x 1.75
Pkg. TypeSOP
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)120
RDS (ON) (Typical) @ 10V / 8V (mohm)98
RDS (on) (Max) @8V to 10V (mohm)120
RDS (on) (ohm) typ. @8V to 10V (mohm)98
Series NameThermal FETs
Simulation Model AvailableYes
Standard Pkg. TypeSOP-8 / SOIC-8
Tape & ReelNo
Thickness (mm)1.75
VDSS (Max) (V)-60
Width (mm)4

Description

The RJE0618JSP is a P channel MOSFET for body lighting heater, power train, and 24V applications. It has built-in overheat protection functions and can function as a thermal FET.