Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU Core:
    • 240MHz core (Inc. Lockstep dual core x1)
    • FPU
  • Clock:
    • Main Oscillator: 20 MHz
    • PLL with selectable SSCG mode: 240 MHz
    • PLL without SSCG mode: 80 MHz
    • On-chip low-speed oscillator: 240 kHz
  • Data transfer: DMAC / DTS
  • Timer:
    • Timer array unit D (TAUD) 2 units
    • Timer array unit J (TAUJ) 1 unit
    • Motor control timer (TSG3) 2 units
    • Encoder timer (ENCA) 2 units
  • Analog: SAR A/D Converter 25 channels, 2 units
  • Communication Interfaces:
    • Clocked Serial Interface H (CSIH) 2 channels
    • CAN interface (RS-CAN) 4 channels
    • Serial Communication Interface (SCI3) 3 channels
  • Motor Control:
    • Motor control timer (TSG3) 2 units
    • R/D converter (RDC2) 1 unit
    • Enhanced motor control unit (EMU2) 1 unit
  • Safety:
    • Multi-Input Signature Generator (MISG)
    • Clock Monitor
    • Watchdog Timer
    • Memory protection function
  • Power Supply Voltage:
    • 1.15 - 1.35 V (CPU core)
    • 3.0 - 3.6/4.5 - 5.5 V (I/O, System, AD converter, RD converter)
  • Temperature: Tj= -40 - +150°

Description

The RH850/C1M with internal Resolver/Digital Converter (RDC2) and motor control unit (EMU2) reduces CPU load and can control motors with very little CPU interaction.

Parameters

AttributesValue
Main CPUG3M
Program Memory (KB)2048
RAM (KB)128
Carrier TypeTray
Supply Voltage (V)4.5 - 5.5
I/O Ports66
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +150
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)0
SPI (ch)2
CAN (ch)4
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)32
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)25
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFQFP20 x 20 x 1.71440.5

Application Block Diagrams

Automotive Monitoring Function Extension for Motor Control System Block Diagram
Automotive Monitoring Function Extension
Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems.

Additional Applications

  • HEV/EV

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageCarrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)DRAM I/F3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)PWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Moisture Sensitivity Level (MSL)
R7F701271EAFP#BC4ActiveN/AOut of StockLFQFPTrayRH850RH850/C1xC1MRH850G3MNoYes322048KB32KB128KBYes144#20 x 20 x 1.73#4.5 - 5.566Yes160Yes1NoNoYes(EMU)480-40 to +1508#No240MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No0200040NoNo3#00432#0No0No00250000000000No0NoNoNoNo03

Complete Your Design

Explore complementary products to elevate your design

Partner Boards & Kits

Connectivity Module

CAN Bus J1939 Bridge (for Heavy-Duty)

Provides a high-performance communication bridge for heavy-duty commercial vehicles. Enables seamless data acquisition and translation from the Controller Area Network (CAN) J1939 protocol to telematics systems. Supports Fleet Management System (FMS) data standards to monitor vehicle diagnostics, fuel consumption, and environmental metrics. Designed to assist fleet operators in achieving ESG goals through precise carbon emission tracking and real-time vehicle status monitoring. The solution simplifies the integration of complex J1939 data into cloud-based management platforms.
SwiSys Co., Ltd.
Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).
Other

Traction Inverter/Motor Controller

EV traction inverter platform based on the Renesas RH850. Provides efficient motor control for ACIM, BLDC, and PMSM applications. Enables high-performance operation with integrated intelligent power modules (IPM), patented thermal management stack, and advanced protection features. Supports CAN and RS-485 communication and multiple feedback interfaces, including hall sensors and encoders. Delivers compact design, high reliability, and scalable performance for EV powertrains.
iVP Semiconductor