Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
2‑Channel, 128Gbaud Linear Transimpedance Amplifier for 800Gbps and Integrated Coherent Receivers

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWAFER
Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-5 to 95°C
3dB Bandwidth (GHz)84
Application800G and beyond coherent systems with 128Gbaud QAM
Channels (#)2
Country of Wafer FabricationUSA
Data Rate Max (Gbps)128
FunctionLinear TIA
MOQ110
Peaking Frequency (Typical) (GHz)69
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Price (USD)$203.595
Qty. per Carrier (#)0
Qty. per Reel (#)0
Tape & ReelNo

Description

The RG8G31223 is a dual‑channel, 128Gbaud linear transimpedance amplifier (TIA) for 800G and beyond integrated coherent receivers (ICRs). The device integrates two TIA signal paths for the I and Q channels. Its high‑performance, low‑power, and compact design enables an optical subassembly, such as micro‑ICR or IC‑TROSA, for use in small‑form‑factor (SFF) integrated optical modules.