Skip to main content
Renesas Electronics Corporation

Features

  • Dual-channel integrated 128Gbaud linear TIA with analog control interface
  • 50kΩ - 2.5kΩ typical differential linear transimpedance gain
  • > 30dB dynamic range
  • > 80+GHz adjustable SDD21 3dB bandwidth
  • Automatic and manual gain control, output voltage control, peak detection, and shutdown functionalities
  • Low total harmonic distortion (THD), low crosstalk, and low-power consumption
  • Output amplitude clipping to prevent peak-to-peak differential swing above 1200mVppd

Description

The RG8G31223 is a dual‑channel, 128Gbaud linear transimpedance amplifier (TIA) for 800G and beyond integrated coherent receivers (ICRs). The device integrates two TIA signal paths for the I and Q channels. Its high‑performance, low‑power, and compact design enables an optical subassembly, such as micro‑ICR or IC‑TROSA, for use in small‑form‑factor (SFF) integrated optical modules.

Parameters

AttributesValue
FunctionLinear TIA
Data Rate Max (Gbps)128
Channels (#)2

Package Options

Pkg. Type
WAFER

Product Comparison

Image
Image
Image
Image
RG8G31223RG8G31220RG8G3122BRG8G31420
Channels (#)2224
Peaking Frequency (Typical) (GHz)69738073
3dB Bandwidth (GHz)84889590
Data Rate Max (Gbps)128128150128
Temp. Range (°C)-5 to 95°C-5 to 95°C-5 to 95°C-5 to 105°C

Applications

  • 800G and beyond coherent systems with 128Gbaud higher-order QAM modulation format

Applied Filters: