Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Jitter below 100fs RMS (10kHz to 20MHz)
  • Compliant with ITU-T G.8262 for synchronous Ethernet/OTN (EEC/OEC) and ITU-T G.8262.1 for enhanced synchronous Ethernet/OTN (eEEC/eOEC)
  • PLL core consists of fractional-feedback Analog PLL (APLL) which can optionally be steered by a Digital PLL (DPLL)
    • Operates from an internal crystal
    • APLL frequency independent of input/crystal frequency
    • Operates as a frequency synthesizer, jitter attenuator, synchronous equipment slave clock or Digitally Controlled Oscillator (DCO)
    • DPLL loop filter programmable from 0.1Hz to 12kHz
    • DCO has a tuning granularity of < 1ppb
  • Programmable input buffer supports HCSL, LVDS, or two LVCMOS with no external terminations needed
    • Input frequencies: 1MHz to 800MHz (250MHz for LVCMOS)
    • Reference monitor qualifies/disqualifies input clock
  • Programmable status output
  • 4 differential/8 LVCMOS outputs
    • Any frequency from 10MHz to 1GHz (180MHz for LVCMOS)
    • Programmable output buffer supports HCSL (DC-coupled), LVDS/LVPECL/CML (AC-coupled) or two LVCMOS
    • Differential output swing is selectable: 400mV to 800mV
    • Output clock phase individually adjustable in 100ps steps
    • Output Enable input with programmable effect
  • Supports up to 1MHz I²C or up to 20MHz SPI serial processor port
  • Can configure itself automatically after reset through internal customer-definable One-Time Programmable (OTP) memory with up to four different configurations
  • 4mm × 4mm 28-VFQFPN package

Description

The RC32514A is a small, low-power timing component designed to be placed immediately adjacent to a PHY, switch, ASIC, or FPGA that requires several reference clocks with a jitter performance of less than 100fs. The RC32514A can act as a frequency synthesizer to locally generate the reference clock, a jitter attenuator to perform local clean-up, and/or frequency translation of a centrally-supplied reference, a synchronous Ethernet equipment clock to perform passband filtering and clean-up of network-supplied references or as a digitally controlled oscillator (DCO) for frequency margining or OTN clock applications. It contains an internal crystal that can be leveraged as the frequency reference for the onboard PLL if desired.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Inputs (#)3
Input TypeCrystal, LVPECL, HCSL, LVDS, CML, LVCMOS
Product CategoryFemtoClock 2, Ultra-Low Jitter Clocks (<300 fs RMS), Extreme Performance Clocks (<150 fs RMS), Jitter Attenuators, Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks
Diff. Outputs4
Output TypeHCSL, LVDS, LVCMOS
Output Voltage (V)1.8
Input Freq (MHz)1 - 800
Phase Jitter Typ RMS (ps)0.079
Output Freq Range (MHz)10 - 1000
Fractional Output Dividers (#)1
Core Voltage (V)1.8V, 3.3V
Output Banks (#)4
Loop Bandwidth Range (Hz)0.1 - 12000
Xtal Freq (KHz)25 - 80
Advanced FeaturesSyncE, DCO, Phase Adjust, External Feedback, Hitless Switching
105°C Max. Case Temp.0

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 1.5280.4
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: