Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1250V - 50A - Diode

Package Information

CAD Model:View CAD Model
Pkg. Type:Wafer
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWafer
ApplicationInverter
Elements S: Single D: DoubleS
IF (A)50
IR (Max) (µA)10
Lead CompliantNo
MOQ1
Pb (Lead) FreeNo
Qualification LevelIndustrial
Tape & ReelNo
Tj (°C)175
VF (Max)3.2
VF (Typical) (V)2.4
VRM (V)1250

Description

Renesas' Fast Recovery Diodes (FRD) achieve low forward voltage and fast, soft recovery characteristics with ultra-thin wafer and lifetime control technology. 

This 1250V/50A diode is optimized for high-power applications such as inverters.