Skip to main content
Renesas Electronics Corporation
80V, 50A, 9.3mΩ, REXFET-1 N-Channel Power MOSFET in μSO8-FL for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:uSO8-FL
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):3.3 x 3.5 x 0.85
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)8541.29.0095
RoHS (RBA50N08EANS-5UA09#HB0)EnglishJapanese

Product Attributes

Pkg. TypeuSO8-FL
Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)1800
Country of AssemblyCHINA
Country of Wafer FabricationJAPAN
FunctionPower MOSFETs
Gate LevelStandard
ID (A)50
Id max @ 25°C (A)50
Lead CompliantNo
Length (mm)3.3
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)57
Pkg. Dimensions (mm)3.3 x 3.5 x 0.85
Qg typ (nC)31
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)9.3
RDS (ON) (Typical) @ 10V / 8V (mohm)7.9
Series NameREXFET-1
Simulation Model AvailableYes
Standard Pkg. TypeμSO8-FL 3x3 BSC
Tape & ReelNo
Thickness (mm)0.85
VDSS (Max) (V)80
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)3.5

Description

The RBA50N08EANS-5UA09 N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a 3x3 μSO8-FL package. The μSO8-FL package features ultra-compact, leadless designs with Wettable Flanks to support enhanced thermal performance, reliability, and ease of assembly.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.