Features
- Operating power supply voltage: 6V to 30V
- Operating temperature:
- RAJ306001 TA = -40°C to +85°C
- RAJ306001Z TA = -40°C to +105°C
- Low power consumption VM current (excluding 5V/7V regulator and charge-pump): [MCU block]: +5.2mA (HS Mode: fIH = 32MHz, VDD = 5V) [pre-driver block]: + 13.5mA [VM = 22.5V] VM standby current : 64µA (typ.)
Controller Functions
- CPU: 16-bit CISC CPU (RL78/G1F)
- Flash ROM: 64KB, Data Flash 4KB, RAM: 5.52KB
- GSI: 2 Ch, SPI, 2ch, IIc, 2ch, UART: 1ch
- Timers
- Timer array unit: 1 unit – 16-bit, 4ch
- Timer RD for motor control – 16-bit, 2ch
- Timer RG with encoding function – 16-bit, 1ch
- 64MHz motor control input capture timer (Timer RX)
- 10-bit resolution A/DC converter: 9ch
- GPIO : 28ch, port for input : 2ch
Pre-Driver Function
- 3 half-bridge gate drivers for 6 N-MOSFET
- Adjustable gate drive peak current up to 500mA
- Self-align deadtime generator function
- Built-in 5V regulator
- Selectable single/double boost charge pump for gate drive voltage (10V, 13V)
- Supports Hall sensored and sensorless motors
- Integrated 1-shunt current sense amplifier (adjustable gain)
- Integrated protection functions: UVLO, overtemperature, overcurrent, overvoltage, motor Lock for Hall IC type, alarm condition indicator
Description
RAJ306001 is general-purpose motor control IC for 3-phase brushless DC motor applications. The RAJ306001 has a built-in MCU (RL78/G1F) and a pre-driver in a single package. The pre-driver includes 3 half-bridge gate drivers, 5V regulator, a current sense amplifier, Hall IC comparators, back-EMF amplifier, and various protection functions.
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Function | Input Voltage Range (V) | Carrier Type | Temp. Range (°C) | Moisture Sensitivity Level (MSL) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| RAJ306001GNP#AAN | Last Time Buy | N/A | In Stock | RoHS:EN RoHS:JA | VFQFPN | 64# | 3 Phase Driver | 6 - 30 | Tray | -40 to +85 | 3 |
| RAJ306001GNP#HA1 | Last Time Buy | N/A | Out of Stock | RoHS:EN RoHS:JA | VFQFPN | 64# | 3 Phase Driver | 6 - 30 | Reel | -40 to +85 | 3 |
| RAJ306001ZGNP#AAN | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VFQFPN | 64# | 3 Phase Driver | 6 - 30 | Tray | -40 to +105 | 3 |
| RAJ306001ZGNP#HA1 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | VFQFPN | 64# | 3 Phase Driver | 6 - 30 | Reel | -40 to +105 | 3 |
Filters
Applied Filters
- Product Change Notice
- Manual - Development Tools
- Application NoteAI-generated Summary: The vector control with encoder implementation guide details a sample program for controlling permanent magnet synchronous motors using the RAJ306000 device. It covers hardware and software configurations, including development environments like CS+ and e2 studio, and the use of the In Circuit Scope development support tool for debugging and monitoring. The guide explains system architecture, motor control functions such as vector control, PWM voltage control, and safety features. It also provides detailed software structure, flowcharts, and variable specifications to facilitate motor servo start/stop, speed and direction commands, and system protection. Reference manuals and downloadable resources support further development.Related Files:
- Application NoteAI-generated Summary: The document explains sensor-less 120-degree conduction control for a 3-phase brushless DC motor using RAJ306000. It details sample programs compatible with various IDEs (CS+ for CA, CX, CC, and e2 studio) and outlines hardware and software configurations, including motor control functions such as start/stop, rotation speed, PWM voltage control, back EMF detection, and system protection. The guide also covers the use of the In Circuit Scope development tool for debugging and evaluation. It provides a comprehensive overview of system architecture, software structure, and control algorithms to support efficient motor operation without sensors.Related Files:
- Application NoteAI-generated Summary: The document details a sample program for controlling a 3-phase brushless DC motor using 120-degree conduction speed control with a Hall IC and the RAJ306000 device. It covers hardware and software configurations, including development environments, system overview, motor control functions such as start/stop, speed and direction commands, PWM voltage control, and system protection features. The guide also explains the use of the In Circuit Scope development support tool for debugging and monitoring. Reference manuals and evaluation boards are provided to facilitate development and testing.Related Files:
- Application NoteAI-generated Summary: The document explains a sample program for controlling a 3-phase brushless DC motor using 120 degrees conducting control with Hall IC signals via the RAJ306000 device. It details hardware and software configurations, including motor start/stop, rotation speed and direction commands, PWM voltage control, and system protection functions. The development environment uses CS+ and e2 studio IDEs with specific compilers. The system overview covers the RAJ306000 evaluation setup, including MCU, PreDriver, and peripherals. It also introduces the In Circuit Scope tool for development support and debugging. Reference manuals and downloadable resources complement the implementation guide.Related Files:
Recommended Documents (1)
Datasheets (1)
- Manual - Development Tools
Manuals & Guides (1)
- Application NoteAI-generated Summary: The vector control with encoder implementation guide details a sample program for controlling permanent magnet synchronous motors using the RAJ306000 device. It covers hardware and software configurations, including development environments like CS+ and e2 studio, and the use of the In Circuit Scope development support tool for debugging and monitoring. The guide explains system architecture, motor control functions such as vector control, PWM voltage control, and safety features. It also provides detailed software structure, flowcharts, and variable specifications to facilitate motor servo start/stop, speed and direction commands, and system protection. Reference manuals and downloadable resources support further development.Related Files:
- Application NoteAI-generated Summary: The document explains sensor-less 120-degree conduction control for a 3-phase brushless DC motor using RAJ306000. It details sample programs compatible with various IDEs (CS+ for CA, CX, CC, and e2 studio) and outlines hardware and software configurations, including motor control functions such as start/stop, rotation speed, PWM voltage control, back EMF detection, and system protection. The guide also covers the use of the In Circuit Scope development tool for debugging and evaluation. It provides a comprehensive overview of system architecture, software structure, and control algorithms to support efficient motor operation without sensors.Related Files:
- Application NoteAI-generated Summary: The document details a sample program for controlling a 3-phase brushless DC motor using 120-degree conduction speed control with a Hall IC and the RAJ306000 device. It covers hardware and software configurations, including development environments, system overview, motor control functions such as start/stop, speed and direction commands, PWM voltage control, and system protection features. The guide also explains the use of the In Circuit Scope development support tool for debugging and monitoring. Reference manuals and evaluation boards are provided to facilitate development and testing.Related Files:
- Application NoteAI-generated Summary: The document explains a sample program for controlling a 3-phase brushless DC motor using 120 degrees conducting control with Hall IC signals via the RAJ306000 device. It details hardware and software configurations, including motor start/stop, rotation speed and direction commands, PWM voltage control, and system protection functions. The development environment uses CS+ and e2 studio IDEs with specific compilers. The system overview covers the RAJ306000 evaluation setup, including MCU, PreDriver, and peripherals. It also introduces the In Circuit Scope tool for development support and debugging. Reference manuals and downloadable resources complement the implementation guide.Related Files:
Application Notes & White Papers (4)
- Product Change Notice
Product Notices (PCN, EOL, etc) (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Quality & Reliability (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas simplifies safe and highly efficient sensor-less brushless DC motor control design with highly integrated motor control ICs for Industrial and household appliances. The easy-to-use ICs improve motor efficiency by 35%, reduce board size by 50%, and accelerate motor control application development.
The RAJ306000 is an All-in-one BLDC motor control solution from Renesas, for both hall sensor and sensorless operation. In this video we demonstrate the sensorless operation, along with many of the other features of our solution.