Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
IC for OIS drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (RAA305315GBM#YJ0)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Lead CompliantYes
MOQ1
Tape & ReelNo

Description

The RAA305315GBM is a general-purpose Optical Image Stabilization (OIS) driver IC. This compact, single-chip IC integrates a 32-bit RISC microcomputer and DSP in the control block, along with the hall signal processing circuit and VCM driver in the driver block. It supports both open and closed-loop autofocus (AF) control.