Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Driver Block
    • IS
      • 2 channels H-bridge drivers
      • 2 channels Hall signal processing circuits
      • 12bit-ADC with 6 channels input selector
      • Configurable for VCM/Piezo/SMA drive
      • PWM/Linear drive
    • AF
      • H-bridge AF driver for Bi-direction setting
      • 1 channel Hall signal processing circuits
      • Configurable for VCM drive
      • Linear drive
  • Controller
    • 32-bit Arm® Cortex®-M0+ RISC CPU
    • Code Flash ROM (32KB)
    • RAM (4KB) for program
    • DSP
    • SPI for gyro sensor
    • Timer (16-bit) 4 channels
    • IIC serial interface 1 channel
    • General-purpose I/O 8 lines (with interruption function)
    • Clock frequency : Built-in PLL (x4, x6, x8, x12, x16)
  • Power-on reset (POR), thermal shutdown (TSD)
  • Power Save mode
  • IS/AF driver control synchronized signal from the image sensor

Description

The RAA305315GBM is a general-purpose Optical Image Stabilization (OIS) driver IC. This compact, single-chip IC integrates a 32-bit RISC microcomputer and DSP in the control block, along with the hall signal processing circuit and VCM driver in the driver block. It supports both open and closed-loop autofocus (AF) control.

Applications

  • Smartphones
  • Tablets
Part NumberStatusSamplesStockRoHSPackageMoisture Sensitivity Level (MSL)Pb (Lead) Free
RAA305315GBM#YB0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package3Yes
RAA305315GBM#YJ0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package3Yes
RAA305315GBM#YK0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package3Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?