Features
- Video input support
- Supports two single-channel OpenLDI inputs up to 150MHz in each channel
- Supports dual-channel mode input up to 150MHz (75MHz in each channel)
- TFT panel support
- Supports two channels OpenLDI outputs up to 104MHz in each channel
- Supports dual-channel mode output up to 150MHz (75MHz in each channel)
- Font-based on-screen display
- SPI flash-based on-screen display: Supports up to 142MHz SPI clock frequency
- SPI flash interface: Quad SPI flash interface for SPI-OSD and fast-boot register programming
- Image processing
- Programmable brightness, contrast, saturation, hue, and sharpness
- Independent RGB gain and offset controls
- Programmable 10-bit Gamma correction for each color
- Clock generation
- Spread spectrum PLL integrated to each video pipe
- Programmable modulation frequency and spread width
- Functional safety (ISO 26262) ASIL B
- Input/Output monitoring of video timing and content such as flickering or frozen video
- Supports I²C/SPI controller interface protection by Cyclic Redundancy Check (CRC)
- Clock monitor for all input, output, and internal clocks
- 1.2V internal operation
- Single 27MHz crystal
- AEC-Q100 Grade 2
- Package: 72-lead SCQFN, 10mm x 10mm
Description
The RAA278831 is a highly integrated LCD video processor that integrates many of the features necessary to design an ISO 26262 functional safety ASIL B automotive Heads-Up Display (HUD) system. This includes two LVDS OpenLDI input interfaces, two separate video processing pipes, a versatile On-Screen Display (OSD) that includes both a font-based OSD and a bitmap SPI-OSD, a Q-SPI flash interface, and a dual-channel LVDS OpenLDI output panel interface. The RAA278831 can support inputs with horizontal resolutions up to 2560 and a pixel clock up to 150MHz. The video processing capability of the device includes image mirroring, image adjustment and enhancement, 10-bit gamma, and many more video processing features. In addition, the RAA278831 has image diagnostic capabilities to determine if the input video is flickering, frozen, or corrupted. The RAA278831 feature set, versatility, and ISO 26262 ASIL B functional safety design make it an ideal solution for safety-critical automotive LCD-display applications. The device is available in a 72-lead SCQFN package with an exposed thermal pad.
Parameters
| Attributes | Value |
|---|---|
| CVBS Input | No |
| S-Video Input | No |
| YPbPr Input | No |
| SCART Input | No |
| Digital RGB/Y CbCr Input | No |
| Output Resolution (Max) | 1080p (1920x1080) |
| Color Enhancement | Yes |
| PIP | No |
| OSD Type | Font / SPI bitmap |
| OSD Font RAM | 512 |
| External OSD | No |
| CCFL/LED Controller | No |
| Dual View Output | No |
| LVDS Input | Yes (2CH) |
| LVDS Output | Yes (2CH) |
| Memory Support | No |
| MIPI-CSI2 input | No |
| OSD Colors | 16 Colors / 16-bit Pallette, 17 Colors / 16-bit Pallette |
| TCON Output | No |
| Touch-screen Controller | No |
| TTL Output | No |
| ISO 26262 (Functional Safety) | ASIL B |
| Qualification Level | AEC-Q100 Grade 2 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SCQFN | 10.0 x 10.0 x 0.85 | 72 | 0.5 |
Applications
- Automotive display systems
- Automotive heads-up display systems
- Augmented Reality Heads-Up Display systems (AR-HUD)
Applied Filters: