Overview
The RTKA278831Bx0000BU evaluation board demonstrates the features of the RAA278831 ASIL B video diagnostics IC. The RAA278831 is a highly integrated LCD video processor that integrates many of the features necessary to design an ISO 26262 functional safety ASIL B automotive Heads-Up Display (HUD) system.
The RTKA278831BF0000BU evaluation board comes with a Full HD (1920x1080) dual LVDS LCD panel, the USB_Dongel, and TW_Terminal GUI tool. When using the TW_Terminal tool, on-the-fly changes to register settings can be seen in real time on the local display.
The RTKA278831BH0000BU evaluation board comes with a 1280x800 single LVDS LCD panel, the USB_Dongle, and TW_Terminal GUI tool. When using the TW_Terminal tool, on-the-fly changes to register settings can be seen in real time on the local display.
Features
- Versatile evaluation and development platform
- Communicate with the evaluation board for firmware development and debugging using the TW-USB dongle interface tool
- Access and manipulate all registers within the RAA278831 with the TW-Terminal GUI tool
- Individual registers can be accessed and modified on the fly with real-time results visible on the local LCD panel provided with the evaluation kit
- Easily connect to external devices with the built-in connectors and headers that allow access to any of the RAA278831 pins
Sample & Buy
Applied Filters: