Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Complete digital power supply
  • 30A single channel output current
    • 4.75V to 15V single rail input voltage
    • Up to 96% efficiency
  • ▪ Programmable output voltage
    • 0.45V to 3.3V output voltage settings
    • ±0.7% accuracy over line, load, and temperature
  • Advanced linear digital modulation scheme
    • Up to 1.25MHz fixed switching frequency operations
    • Dual edge modulation with optional diode braking for faster transient response
    • Excellent VOUT transition performance
  • PMBus V1.3 compatible
    • Fully programmable through PMBus
    • Up to 16 user configurations stored in device Non-Volatile Memory (NVM)
    • Real-time telemetry for VIN, VOUT, IOUT, temperature, duty cycle, and fSW
  • Advanced soft-start/stop, sequencing, and margining
  • Complete customizable over/under voltage, current, and temperature protections
  • Black Box status recording with first fault indicator
  • 10 × 13 × 7.8 mm BGA package

Description

The RAA210130 is a fully PMBus enabled DC/DC step-down power supply capable of delivering up to 30A of current from a compact 10mm × 13mm × 7.8mm thermally enhanced BGA package.

Operating across an input voltage range of 4.75V to15V, the RAA210130 offers adjustable output voltages down to 0.45V and achieves up to 96% efficiency. The RAA210130 implements the proprietary Renesas digital synthetic current modulation scheme to achieve an industry-leading combination of transient response, ease of tuning, and efficiency across the full load range. With minimal external components, simple configuration, robust fault management, and highly accurate regulation capability, implementing a high-performance regulator has never been easier.

A standard PMBus interface with PMBus V1.3 compatibility facilitates device configuration, addresses sequencing and fault management, provides real-time full telemetry and point-of-load monitoring, and detailed fault reporting. All of these features are conveniently accessible through the PowerNavigator™ software tool.

A fully customizable cycle-by-cycle current (peak overcurrent and peak undercurrent limit), voltage, and temperature protection scheme is capable of latching off or restarting the output in response to system faults.

Parameters

AttributesValue
Input Voltage (Max) (V)15
Output Voltage (Min) (V)0.45
Output Voltage (Max) (V)3.3
Output Current (Max) [Rail 1] (A)30
Switching Frequency Range (Typical) (kHz)571 - 571
Control TypeDigital
Current SharingNo
Digital BusYes
SYNCH CapabilityNo
PORYes
Peak Efficiency (%)94
Qualification LevelMSL3
Temp. Range (°C)-40 to +105°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
Module13.0 x 10.0 x 7.601301

Applications

  • Server, telecommunications, storage, and data communications
  • Industrial/ATE and networking equipment
  • General purpose power for ASIC, FPGA, DSP, and memory
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryCountry of AssemblyCountry of Wafer Fabrication
RAA210130GBG#AD0ActiveAvailable2033 DecOut of StockPBGA1ku | $15130#Tray3_nonePb-Free Ball Terminal (SAC-Q)-e6MALAYSIA, TAIWANKOREA

Renesas Boards & Kits