Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/L35A, R8C/L35B Group is supported only for customers who have already adopted these products. The RL78/L12, L13 Groups are recommended for new designs.

The R8C/56E Group, R8C/56F Group, R8C/56G Group, R8C/56H Group of single-chip microcontrollers (MCUs) incorporate the R8C CPU core, which provides sophisticated instructions for a high level of efficiency. With 1Mb of address space, the CPU core is capable of executing instructions at high speed. In addition, it features a multiplier for high-speed arithmetic processing.

Power consumption is low, and additional power control is possible by selecting the operating mode. The R8C/56E Group, R8C/56F Group, R8C/56G Group, R8C/56H Group are also designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface on the same chip, reduces the number of system components. The R8C/56E Group and R8C/56F Group incorporate one channel of CAN module, ideal for the LAN systems of automotive and factory automation applications. The R8C/56G Group and R8C/56H Group do not incorporate the CAN module. The R8C/56E Group and R8C/56G Group also have on-chip data flash (1KB × 4 blocks) with background operation (BGO) function.

Applications

  • Automotive
Part NumberStatusSamplesStockRoHSPackage
R5F2L357BDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F2L357BNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F2L358BDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F2L358BNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F2L35ABDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F2L35ABNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F2L35CBDFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F2L35CBNFP#V2ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP