Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/11 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

This MCU is built using the high-performance silicon gate CMOS process using a R8C/Tiny Series CPU core and is packaged in a 32-pin plastic molded LQFP. This MCU operates using sophisticated instructions featuring a high level of instruction efficiency. With 1Mb of address space, it is capable of executing instructions at high speed.

Applications

  • Electric Household Appliance
  • Office Equipment
  • Housing Equipment (Sensor / Security)
  • General Industrial Equipment
  • Audio
Part NumberStatusSamplesStockRoHSPackage
R5F21112DFPObsoleteN/AOut of StockContactPackage
R5F21112FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F21113DFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F21113FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F21114DFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F21114DFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F21114FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP
R5F21114FP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP

Support Communities

  1. R8C/11 UART1 problem

    Hi All,I am using (R5f211a2sp) R8C /1A microcontroller  it has two uarts .In my requirement i have to use two uarts, I came to know UART1 is used for debugging purpose while using in debuggung mode that time we can't use UART1.Thats why i connected emulator ...

    Oct 20, 2010
  2. how to read/write data in r8c1b flash memory

    GOOD MORNING SIR ,   WE ARE THE MAJOR CUSTOMER OF YOU WE ARE USING BULK QUANTITY OF R8C1B CONTROLLER . I HAVE  QUERY , I WANT TO WRITE DATA IN MEMORY , I DON’T WANT TO INTERFACE  EXTERNAL FLASH MEMORY  , I JUST WANT TO USE INTERNAL FLASH . SO HOW I CAN USE THIS ...

    Apr 30, 2010
  3. Software UART sample

    Software UART sample

    Oct 11, 2006

Knowledge Base

  1. Debugging is interrupted with Communication Timeout Error

    ... for use. Please refer to this Tool news for information on init function. Additionally, the OFS register for R8C family (except R8C/10 and R8C/11) is allotted to address FFFF, so the WDT invokes automatically after rest when the value of the 0 bit in the OFS ...

    Dec 3, 2024
  2. Do I need to rewrite the boot ROM area using MI6C Flash Starter?

    Rewriting of the boot ROM area is unnecessary. This is because M3A-0806 performs programming using the standard boot program which was programmed into the boot ROM area when it was shipped. (#104963)

    Mar 1, 2005
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources