| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PLQP0032GB-A |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| ADC | 10-bit x 12-ch |
| Bit Size | 16 |
| CAN (ch) | 0 |
| CPU | R8C |
| DMA | No |
| Ethernet | No |
| Family Name | R8C |
| LVD or PVD | Yes |
| MOQ | 1 |
| Operating Freq (Max) (MHz) | 20 |
| Pb (Lead) Free | No |
| RTC | No |
| Timer | 8-bit x 3-ch, 16-bit x 1-ch |
The R8C/11 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.
This MCU is built using the high-performance silicon gate CMOS process using a R8C/Tiny Series CPU core and is packaged in a 32-pin plastic molded LQFP. This MCU operates using sophisticated instructions featuring a high level of instruction efficiency. With 1Mb of address space, it is capable of executing instructions at high speed.