| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_7475 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 7 x 7 x 1.7 |
| Pitch (mm): | 0.8 |
| RoHS (R5F21113DFP#U0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| ADC | 10-bit x 12-ch |
| Bit Size | 16 |
| CPU | R8C |
| DMA | No |
| Ethernet | No |
| Family Name | R8C |
| LVD or PVD | Yes |
| Lead Compliant | Yes |
| Lead Count (#) | 32 |
| Length (mm) | 7 |
| MOQ | 1 |
| Operating Freq (Max) (MHz) | 20 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 7 x 7 x 1.7 |
| Pkg. Type | LQFP |
| RTC | No |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +85 |
| Thickness (mm) | 1.7 |
| Timer | 8-bit x 3-ch, 16-bit x 1-ch |
| Width (mm) | 7 |
The R8C/11 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.
This MCU is built using the high-performance silicon gate CMOS process using a R8C/Tiny Series CPU core and is packaged in a 32-pin plastic molded LQFP. This MCU operates using sophisticated instructions featuring a high level of instruction efficiency. With 1Mb of address space, it is capable of executing instructions at high speed.