Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R32C/151, 152, 153, 156, 157 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Applications

  • Automotive
Part NumberStatusSamplesStockPackageCPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMACAN (ch)EthernetTemp. Range (°C)
R5F64534JFDObsoleteN/AOut of StockPackageR32C/1001648KB768KB8KB144#64MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo4No-40 to +85°C
R5F64534KFDObsoleteN/AOut of StockPackageR32C/1001648KB768KB8KB144#64MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo4No-40 to +125°C
R5F64534LFDObsoleteN/AOut of StockPackageR32C/1001648KB768KB8KB144#64MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo4No-40 to +105°C
R5F64535KFDObsoleteN/AOut of StockPackageR32C/1001648KB1024KB8KB144#64MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo4No-40 to +125°C
R5F64535LFDObsoleteN/AOut of StockPackageR32C/1001648KB1024KB8KB144#64MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo4No-40 to +105°C
R5F6453MJFDObsoleteN/AOut of StockPackageR32C/1001648KB768KB8KB144#64MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo4No-40 to +85°C
R5F6453MKFDObsoleteN/AOut of StockPackageR32C/1001648KB768KB8KB144#64MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo4No-40 to +125°C
R5F6453MLFDObsoleteN/AOut of StockPackageR32C/1001648KB768KB8KB144#64MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo4No-40 to +105°C
R5F6453NJFDObsoleteN/AOut of StockPackageR32C/1001648KB1024KB8KB144#64MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo4No-40 to +85°C
R5F6453NKFDObsoleteN/AOut of StockPackageR32C/1001648KB1024KB8KB144#64MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo4No-40 to +125°C
R5F6453NLFDObsoleteN/AOut of StockPackageR32C/1001648KB1024KB8KB144#64MHz16-bit x 11-ch10-bit x 34-ch8-bit x 2-chNoYesNo4No-40 to +105°C

Knowledge Base

  1. Is it possible to use both CTS and RTS functions?

    ... /120, R32C/121, R32C/142, and R32C/145 Groups for the 100-pin package; and R32C/151, R32C/152, R32C/153, R32C/156, and R32C/157 Groups for the 144-pin package → Usable channels: UART3 and UART4 R32C/160 and ...

    Mar 29, 2013
  2. Is it OK to use RXD pin as general I/O using synchronous serial interface

    Yes, it is possible. In this case, make sure to set the RE bit in the UiC1 register to 0 (reception disabled).

    Mar 29, 2013
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources