Skip to main content
Renesas Electronics Corporation

Features

  • Absolute Maximum Ratings Supply voltage Vcc: 24 V Junction temperature Tj: –40 to +150°C
  • Electrical Characteristics Error amplifier reference voltage Vfb: 2.51 V ± 1.5% UVLO operation start voltage Vuvlh: 10.5 V ± 0.7 V UVLO operation shutdown voltage Vuvll: 9.3 V ± 0.5 V UVLO hysteresis voltage Hysuvl: 1.2 V ± 0.5 V
  • Functions Boost converter control with continuous conduction mode Load Tracing Boost (LTB) function: Vout is decreased at light load and AC 100 V system. Brownout function Over Voltage Protection Feedback loop Open detection Over Current Protection Power good information (Open drain output) Package: Pb-free SOP-16 This Device uses Halogen-Free Molding Compound

Description

The R2A20131 is power factor correction control IC of continuous conduction mode. The R2A20131 is built in Load Tracing Boost, Brownout, Over Voltage Protection, Over Current Protection, FeedBack loop Open detection and Power Good Function. Load tracing boost function bring improvement of efficiency at light load with few external parts. The feedback loop open detection, and over current protection are built in the R2A20131, and can constitute a power supply system of high reliability with few external parts. Power Good Function monitors PFC output voltage and can adjust no-good level.

Applied Filters: