Features
- Single 3.3V supply: 3.3V ± 0.3V
- Access time: 10ns/12ns (max)
- Completely static memory
- No clock or timing strobe required
- Equal access and cycle times
- Directly TTL compatible
- All inputs and outputs
- Operating current: 145mA/130mA (max)
- TTL standby current: 40mA (max)
- CMOS standby current: 5mA (max)
- Center VCC and VSS type pinout
- Temperature range: −40°C to +85°C
Description
The R1RW0416DI is a 4Mbit high-speed static RAM organized 256-kword × 16-bit. It realizes high-speed access time by employing the CMOS process (6-transistor memory cell) and high-speed circuit design technology. It is most appropriate for applications that require high-speed, high-density memory, and a wide bit width configuration, such as cache and buffer memory in systems. The R1RW0416DI is packaged in s 400-mil 44-pin SOJ and 400-mil 44-pin plastic TSOPII for high-density surface mounting.
Applied Filters: