Skip to main content
Renesas Electronics Corporation

Features

  • Long creepage distance (8 mm MIN.)
  • Large peak output current (2.5 A MAX., 2.0 A MIN.)
  • High-Speed switching (tPLH, tPHL = 200 ns MAX.)
  • UVLO (Under Voltage Lock Out) protection with hysteresis
  • Desaturation detection
  • Miller clamping
  • High common mode transient immunity (|CMH|, |CML| = 25 kV/μs MIN.)
  • Embossed tape product: PS9402-E3: 850 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40024069 (Option)

Description

The PS9402 is an optically coupled isolator containing a GaAlAs LED on the input side and a photo diode, a signal processing circuit and a power output transistor on the output side on one chip. The PS9402 is designed specifically for high common mode transient immunity (CMR), high output current and high switching speed. The PS9402 includes desaturation detection and active miller clamping functions. The PS9402 is suitable for driving IGBTs and Power MOS FETs. The PS9402 is in a 16-pin plastic SSOP (Shrink Small Outline Package). And the PS9402 is able to high-density (surface) mounting.

Parameters

AttributesValue
Channels (#)1
Peak Output Current IPK (A)2.5
Supply Voltage (V)15 - 30
Isolation Voltage (Vrms)5000
DC IFLH max. (mA)5
SW tPLH, tPHL max. (ns)200
SW PDD max. (ns)100
CMTI min. (kV/µs)25
UVLONo
CLAMPNo
DesatNo
Creepage Distance (mm)8
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Applied Filters: