Skip to main content
Renesas Electronics Corporation
2.5 A Output Current, High CMR, IGBT, POWER MOS FET Gate Drive, 16-PIN SSOP Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000
RoHS (PS9402-AX)EnglishJapanese

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Breakdown Voltage (BV) (kV rms)5
CMTI min. (kV/µs)25
Channels (#)1
Creepage Distance (mm)8
DC IFLH max. (mA)5
IFLH (Max) (mA)5
IOL/IOH (Peak) (A)2.5
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2030 Dec
MOQ10
Peak Output Current IPK (A)2.5
Price (USD)$18.174
SW PDD max. (ns)100
SW PWD max. (ns)100
SW tPLH, tPHL max. (ns)200
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Supply Voltage (V)15 - 30
Tape & ReelNo
Target applicationsIGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter
VCC-VEE (Max) (V)33
tPHL (Max) (μs)0.2
tPLH (Max) (μs)0.2

Description

The PS9402 is an optically coupled isolator containing a GaAlAs LED on the input side and a photo diode, a signal processing circuit and a power output transistor on the output side on one chip. The PS9402 is designed specifically for high common mode transient immunity (CMR), high output current and high switching speed. The PS9402 includes desaturation detection and active miller clamping functions. The PS9402 is suitable for driving IGBTs and Power MOS FETs. The PS9402 is in a 16-pin plastic SSOP (Shrink Small Outline Package). And the PS9402 is able to high-density (surface) mounting.