Skip to main content
Renesas Electronics Corporation
Optically Isolated Delta-Sigma Modulator

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Breakdown Voltage (BV) (kV rms)5
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Lead CompliantYes
MOQ2000
Tape & ReelNo
Target applicationsAC Servo, Inverter, Solar inverter, Measurement equipment
VDD (V)5.5

Description

The PS9352AL2 is an optically isolated Delta – Sigma Modulator that includes high-Accuracy A/D convertor and converts an analog voltage input into one-bit data stream. PS9352AL2 provides Effective Number of Bit (ENOB) is 12bits (typ) with a Sinc3 digital filter. The PS9352AL2 is designed specifically for high common mode transient immunity (CMR) and high linearity (nonlinearity). The PS9352AL2 is suitable for current sensing and voltage sensing in motor drives.