Features
- High-speed response (15 Mbps)
- Operable at high temperature (-40 to +100°C)
- High common mode transient immunity (CMH, CML = ±20 kV/μs TYP.)
- High isolation voltage (BV = 3 750 Vr.m.s.)
- Pulse width distortion (|tPHL - tPLH| = 3 ns TYP.)
- Ordering number of tape product : PS9151-F3: 2 500 pcs/reel
- Pb-Free product
- Safety standards UL approved: UL1577, Single protection VDE approved: DIN EN 60747-5-5 (Option)
Description
The PS9151 is an optically coupled isolator containing an AlGaAs LED on the input side and a CMOS output IC on the output side. This photocoupler is high common mode transient immunity (CMR), a high-speed CMOS output type device designed for high-speed logic interface circuits.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Data Speed (bps) | 15 Mbps |
| Output Type | CMOS |
| Absolute max. rated Power Supply Voltage (V) | 5.5 |
| Isolation Voltage (Vrms) | 3750 |
| Detector IOH@Vcc30V max. (µA) | 0.1 |
| VOL max. (V) | 0.1 |
| tPHL/tPLH max. (ns) | 60/60 |
| CMTI min. (kV/µs) | 15 |
| IDDH max. (mA) | 5 |
| IDDL max. (mA) | 5 |
| IFHL (Max) (mA) | 5 |
| SW PWD max. (ns) | 30 |
| Creepage Distance (mm) | 4.2 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
Applied Filters: