Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 40% reduction of mounting area (5-pin SOP × 2)
  • High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
  • High supply voltage (VCC = 35 V)
  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • High-speed response (tPHL = 0.8 μs MAX., tPLH = 1.2 μs MAX.)
  • Ordering number of tape product: PS8802-1-F3, F4: 1 500 pcs/reel PS8802-2-F3, F4: 1 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: File No. E72422 DIN EN60747-5-2 (VDE0884 Part2) approved (option)

Description

Support is limited to customers who have already adopted these products.

The PS8802-1, -2 are optically coupled isolators containing a GaAlAs LED on the light emitting diode (input side)and a PIN photodiode and a high-speed amplifier transistor on the output side on one chip. The PS8802-1, -2 are designed specifically for high common mode transient immunity (CMR), the PS8802-2 is suitable for high density applications.

Parameters

AttributesValue
Channels (#)1
Data Speed (bps)1 Mbps
Output TypeAnalog
Absolute max. rated Power Supply Voltage (V)35
Isolation Voltage (Vrms)2500
Detector IOH@Vcc30V max. (µA)100
ICCH max. (µA)2
ICCL typ. (µA)100
VOL max. (V)0.4
CTR @IF 16mA Vcc 4.5V Vo 0.4V (%)15 - 45
tPHL/tPLH max. (ns)0.8/1.2
CMTI min. (kV/µs)15
Creepage Distance (mm)4
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Moisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
PS8802-1-AXActiveAvailableOut of StockPackage1ku | $3.7641YesJAPANJAPAN
PS8802-1-F3-AXActiveN/AIn StockPackage1ku | $1.8581YesJAPANJAPAN
PS8802-1-V-AXActiveAvailableIn StockPackage1ku | $3.9841YesJAPANJAPAN
PS8802-1-V-F3-AXActiveN/AIn StockPackage1ku | $1.871YesJAPANJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?