Skip to main content
Renesas Electronics Corporation
DC Input Single

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Breakdown Voltage (BV) (kV rms)5
CTR600
CTR Range (%)80 - 80
Country of AssemblyJAPAN, TAIWAN
Country of Wafer FabricationJAPAN
IC @25 °C (A)0.05
IF at CTR (mA)5
Lead CompliantYes
Longevity2030 Dec
MOQ100
Price (USD)$0.35582
Tape & ReelNo
Target applicationsPower supply, Telephone, FAX, FA, OA equipment
VCE at CTR (V)5
VCEO (V)80
tf (Typical) (µs)5

Description

Support is limited to customers who have already adopted these products.