Overview
Description
The SLG46536EV-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46536EV-SKT kit includes the SLG4SA14-20x22 socket adapter and 50 SLG46536-EV GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxV-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46536-E provides a small, low-power component for commonly used mixed-signal functions. The user creates a circuit design by programming the one-time Non-Volatile Memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46536-E. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- TQFN-14 socket for the SLG46536-EV GreenPAK programmable mixed-signal matrix
- Connector for GreenPAK Advanced Development Board
- SLG4SA14-20x22 socket adapter
- 50 SLG46536-EV (TQFN-14) IC samples