Skip to main content
Renesas Electronics Corporation

Features

  • Three Analog Comparators (ACMP)
  • Nineteen Combination Function Macrocells
    • Three Selectable DFF/LATCH or 2-bit LUTs
    • One Selectable Continuous DFF/LATCH or 3-bit LUT
    • Four Selectable DFF/LATCH or 3-bit LUTs
    • One Selectable Pipe Delay or 3-bit LUT
    • One Selectable Programmable Function Generator or 2-bit LUT
    • Five 8-bit Delays/Counters or 3-bit LUTs
    • Two 16-bit Delays/Counters or 4-bit LUTs
    • Two Deglitch Filters with Edge Detectors
  • Asynchronous State Machine
    • Eight States
    • Flexible Input Logic from State Transitions
  • Serial Communications
    • I2C Protocol Compliant
  • Pipe Delay – 16 Stage/3 Output (Part of Combination Function Macrocell)
  • Programmable Delay
  • Two Oscillators (OSC)
    • Configurable 25kHz or 2MHz
    • 25MHz Oscillator
  • Power-On Reset
  • Eight Byte RAM + OTP User Memory
    • RAM Memory Space that is Readable and Writable via I2C
    • User-Defined Initial Values Transferred from OTP
  • Logic and Mixed-Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • Power Supply
    • 1.8V (±5%) to 5.0V (±10%) VDD
  • Ambient Operating Temperature Range: -40°C to +105°C
  • RoHS-Compliant/Halogen-Free
  • Available Package: 14-pin STQFN: 2.0mm x 2.2mm x 0.55mm, 0.4mm pitch

Description

The SLG46534-E provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46534-E. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Parameters

AttributesValue
Nominal VDD1.71 - 5.5
GPIOs (#)12
Special FeaturesASM (8 states)
ACMP Channels (#)3
CNT/DLY (Max) (#)7
Look-up Table (LUTs)17
D Flip-flops (DFFs) (#)8
Pipe Delay16-stage
# of Programable Delays (#)1
Oscillator TypeConf. OSC, RC OSC
Temp. Range (°C)-40 to +105°C
InterfaceI2C
Memory TypeOTP

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TQFN2.0 x 2.214

Product Comparison

SLG46534-ESLG46534
Temp. Range (°C)-40 to +105°C-40 to +85°C

Applications

  • Outdoors Electronics
  • Factory Automation
  • Servers and Networking Equipment
  • Chargers

Applied Filters: