Overview
Description
The SLG47528 GreenPAK™ programmable mixed-signal matrix provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG47528. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- 4 analog comparators (ACMP)
- 2 voltage references (VREF)
- 19 combination function macrocells
- 3 selectable DFF/LATCH or 2-bit LUTs
- 1 selectable continuous DFF/LATCH or 3-bit LUT
- 4 selectable DFF/LATCH or 3-bit LUTs
- 1 selectable pipe delay or 3-bit LUT
- 1 selectable programmable function generator or 2-bit LUT
- 5 8-bit delays/counters or 3-bit LUTs
- 2 16-bit delays/counters or 4-bit LUTs
- 2 deglitch filters with edge detectors
- State machine
- 8 states
- Flexible input logic from state transitions
- Serial communications
- I2C protocol compliant
- Pipe delay – 16 stages/3 outputs (part of combination function macrocell)
- Programmable delay
- Additional logic function
- 1 inverter
- 2 oscillators (OSC)
- Configurable 25kHz/2MHz
- 25MHz RC oscillator
- Power-On Reset (POR)
- 8 byte RAM + OTP user memory
- RAM memory space that is readable and writable via I2C
- User-defined initial values transferred from OTP
- Read back protection (read lock)
- Wide range power supply
- 1.71V to 5.5V VDD1
- 0.95V to 1.98V VDD2 (VDD2 ≤ VDD1)
- Operating temperature range: -40°C to 85°C
- RoHS-compliant/Halogen-free
- Available package: 20-pin STQFN: 2.0mm x 3.0mm x 0.55mm, 0.4mm pitch
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.26 MB | |
Device Errata | PDF 895 KB | |
Application Note | PDF 345 KB | |
White Paper | PDF 385 KB | |
4 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Sample Code
Boards & Kits
GreenPAK SLG47528 Development Kit with Socket Adapter
The SLG47528V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG47528V-SKT kit includes the SLG4SA20DS-20x30 socket adapter and 50 SLG47528V GreenPAK programmable mixed-signal matrix IC samples.
Used...
GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT / SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into Go Configure™ Software Hub), and it allows...
Test this Board Remotely
GreenPAK Introduction Kit
The SLG4DVKINTRO GreenPAK Introduction Kit is perfect for customers starting new development.
GreenPAK Introduction Kit includes:
- SLG4DVKADV GreenPAK Advanced Development Board
- SLG4SA-DIP Adapter for GreenPAK Advanced Development Board
- Following DIP Proto Boards:
- 2x SLG46120V-DIP
- 2x SLG46721V-DIP
- 2x...
GreenPAK Lite Development Board
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: