Skip to main content

Overview

Description

The SLG47525 GreenPAK™ programmable mixed-signal matrix provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG47525. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Features

  • 4 analog comparators (ACMP)
  • 2 voltage references (VREF)
  • 19 combination function macrocells
    • 3 selectable DFF/LATCH or 2-bit LUTs
    • 1 selectable continuous DFF/LATCH or 3-bit LUT
    • 4 selectable DFF/LATCH or 3-bit LUTs
    • 1 selectable pipe delay or 3-bit LUT
    • 1 selectable programmable function generator or 2-bit LUT
    • 5 8-bit delays/counters or 3-bit LUTs
    • 2 16-bit delays/counters or 4-bit LUTs
    • 2 deglitch filters with edge detectors
  • State machine  
    • 8 states
    • Flexible input logic from state transitions
  • Serial communications
    • I2C protocol compliant
  • Pipe delay – 16 stages/3 outputs (part of combination function macrocell)
  • Programmable delay
  • Additional logic function
    • 1 inverter
  • 2 oscillators (OSC)
    • Configurable 25kHz/2MHz
    • 25MHz RC oscillator
  • Power-On Reset (POR)
  • 8 byte RAM + OTP user memory
    • RAM memory space that is readable and writable via I2C
    • User-defined initial values transferred from OTP
  • Read back protection (read lock)
  • Wide range power supply
    • 1.71V to 5.5V VDD1
    • 0.95V to 1.98V VDD2 (VDD2 ≤ VDD1)
  • Operating temperature range: -40°C to 85°C
  • RoHS-compliant/Halogen-free
  • Available package: 14-pin STQFN: 2.0mm x 2.2mm x 0.55mm, 0.4mm pitch 
     

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 3.26 MB
Device Errata PDF 895 KB
Application Note PDF 345 KB
White Paper PDF 385 KB
4 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code ZIP 5 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training