Skip to main content
Renesas Electronics Corporation

Overview

Description

The SLG47011V demonstration board is a compact, easy-to-use, USB Type-C powered hardware tool for measurement of voltage, current, power, and temperature. The SLG47011 IC provides measurement using PGA/ADC and the Renesas RL78/G13 MCU supports the operation of the display.

Features

  • Power Delivery compatible (up to 20V, 5A)
  • Voltage, current, power, and temperature measurements
  • Measurements in both directions (plug and receptacle connection)
  • 128x32 OLED monochrome display
  • Button for flipping display and changing screen
  • GreenPAK Serial Debugger connector for changing the SLG47011V design
  • TVS diode for ESD protection

Applications

Documentation

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?