Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

GreenPAK with Extended Temperature Ranges

The GreenPAK with Extended Temperature Ranges is a sub-category of GreenPAK™ Programmable Mixed-Signal Products specifically developed for industrial applications. This new qualification for GreenPAK ICs provides the ability to use this unique technology in temperature conditions from -40 °C to +125 °C.

GreenPAK with Extended Temperature Ranges is versatile and can be used in various industrial and technological applications, including:

  • Industrial Servo Drives: Optimizing the performance and reliability of industrial servo systems.
  • Industrial Remote Control Systems: Allowing robust remote monitoring and control of the industrial environments.
  • Automated Technological Process Management Systems: Enhancing automated processes in various technological applications.
  • Energy Meters: Providing accurate measurement and monitoring of energy, power, and voltage consumption.
  • Measurement Equipment: Enabling accurate measurements across various parameters.
  • Pressure Sensors: Capacitating pressure and other conditions measurements in industrial applications.
  • Robotics: Boosting the capabilities of robotic systems.

With its extended temperature range, GreenPAK is well-suited for these demanding applications, ensuring high performance and reliability even in harsh conditions.

Product Selector: GreenPAK with Extended Temperature Ranges

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector
Type Title Date
Brochure PDF 4.42 MB 日本語 , 简体中文
Brochure PDF 24.50 MB 日本語
2 items