Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Budgetary Price (USD)
Samples
GPIOs (#)
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
DCMP/PWM
ACMP Channels (#)
CNT/DLY (Max) (#)
# of Programable Delays (#)
Pipe Delay
Interface
Nominal VDD
Oscillator Type
Temperature Sensor (ch) (#)
Automotive Rating
Special Features
Pkg. Type
Lead Count (#)
Pkg. Dimensions (mm)
Temp. Range (°C)
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 1), VDD Range: 1.71-5.5V, 17 GPIOs, 4 ACMPs, I2C, ASM (8 States), Dual Supply VDD2 Range: 1.71-5.5V
Active
2045 Mar
1ku | $1.20
Samples Available
17
17
8
—
4
7
1
16-stage
I2C
1.71 - 5.5
Conf. OSC, RC OSC
1
AEC-Q100 (Grade 1)
ASM (8 states)
TQFN
20
4.0 x 4.0
-40 to +125°C
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 2), VDD Range: 1.71-3.6V, 18 GPIOs, 6 ACMPs, ADC (8-Bit, SAR), SPI
Active
2034 Aug
1ku | $1.05
Samples Available
18
26
12
3
6
10
2
2x 16-stage
SPI
1.71 - 3.6
RC OSC, LF OSC, Ring OSC
—
AEC-Q100 (Grade 2)
2x DAC, 3x PWM, ADC (8-bit SAR)
TSSOP
20
6.5 x 6.4
-40 to +105°C
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 1), VDD Range: 1.71-5V, 18 GPIOs, 6 ACMPs, ADC (8-bit, SAR), SPI
Active
2038 Feb
1ku | $0.97
Samples Available
18
26
12
3
6
10
2
2x 16-stage
SPI
1.71 - 5
RC OSC, LF OSC, Ring OSC
—
AEC-Q100 (Grade 1)
2x DAC, 3x PWM, ADC (8-bit SAR)
TQFN
20
3.5 x 3.5
-40 to +125°C
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 2), VDD Range: 2.3-5.5V, 17 GPIOs, 4 ACMPs, I2C, Dual Supply VDD2 Range: 1.71-5.5V
Active
2035 Jan
1ku | $1.16
Samples Available
17
19
17
0
4
8
1
16-stage
I2C
2.3 - 5.5
RC OSC, LF OSC, Ring OSC
1
AEC-Q100 (Grade 2)
—
TSSOP
20
6.5 x 6.4
-40 to +105°C
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 2), VDD Range: 2.3-5.5V, 12 GPIOs, 4 ACMPs, I2C
Active
2036 Mar
1ku | $0.79
Samples Available
12
23
21
0
4
8
1
16-stage
I2C
2.3 - 5.5
RC OSC, LF OSC, Ring OSC
1
AEC-Q100 (Grade 2)
—
TQFN
14
3.0 x 3.0
-40 to +105°C
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 1), VDD Range: 2.3-5.5V, 12 GPIOs, 4 ACMPs, I2C
Active
2039 Aug
1ku | $0.84
Samples Available
12
23
21
0
4
8
1
16-stage
I2C
2.3 - 5.5
RC OSC, LF OSC, Ring OSC
1
AEC-Q100 (Grade 1)
—
LQFN
14
3.0 x 3.0
-40 to +125°C
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 1), VDD Range: 2.3-5.5V, 28 GPIOs, 4 ACMPs, I2C, ASM (12 States), Dual Supply VDD2 Range: 2.3-5.5V
Active
2038 Mar
1ku | $1.21
Samples Available
28
12
5
0
4
5
1
16-stage
I2C
2.3 - 5.5
RC OSC, LF OSC, Ring OSC, Crystal OSC
1
AEC-Q100 (Grade 1)
ASM (12 states)
TQFN
32
5.0 x 5.0
-40 to +125°C
Automotive AnalogPAK Programmable Mixed-Signal IC (Grade 1), VDD Range: 2.4-5.5V, 8 GPIOs, 3 ACMPs, 2 Op Amps, 2 Rheostats, Multi-Time Programmable, I2C
Active
2039 Oct
1ku | $1.21
Samples Available
8
20
18
—
3
7
1
16-stage
I2C
2.4 - 5.5
RC OSC, LF OSC, Ring OSC
1
AEC-Q100 (Grade 1)
2-Ch Auto-Trim, 2x Analog Switch, 2x Op Amp or 1x Inst-Amp, Rheostat
TQFN
24
4.0 x 4.0
-40 to +125°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
GPIOs (#)
Enabled
GPIOs (#)
LUTs (Max) (#)
Enabled
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
Enabled
D Flip-flops (DFFs) (#)
DCMP/PWM
Enabled
DCMP/PWM
ACMP Channels (#)
Enabled
ACMP Channels (#)
CNT/DLY (Max) (#)
Enabled
CNT/DLY (Max) (#)
# of Programable Delays (#)
Enabled
# of Programable Delays (#)
Pipe Delay
Enabled
Pipe Delay
Interface
Enabled
Interface
Nominal VDD
Enabled
Nominal VDD
Oscillator Type
Enabled
Oscillator Type
Temperature Sensor (ch) (#)
Enabled
Temperature Sensor (ch) (#)
Automotive Rating
Enabled
Automotive Rating
Special Features
Enabled
Special Features
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products