Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Samples
Category
Temp. Range (°C)
Pkg. Type
Lead Count (#)
Pkg. Dimensions (mm)
Secondary-Side USB Power Delivery 3.1 Protocol and Interface IC for Single and Multi-port Adapters up to 240W
Active
Not Available
-40 to +150°C
TDFN-16L
16
4 x 5 x 0.75
Zero Standby Power Secondary-Side USB Power Delivery 3.1 Interface IC Integrated with Synchronous Rectifier Controller and VBUS FET Driver for 100W Chargers
Active
Not Available
-40 to +85°C
TDFN-14L
16
3 x 4 x 0.75
GaN Digital Quasi-Resonant AC/DC Flyback Controller for Zero Standby Power RapidCharge Power Supplies up to 140W
Active
Samples Available
-40 to +125°C
SOT23-6L
6
2.90 x 1.65 x 0.00
Digital Quasi-Resonant AC/DC Controller for Zero Standby Power RapidCharge™ Power Supplies up to 140W
Active
Samples Available
-40 to +125°C
SOT23-6L
6
1.6 x 2.9
63W Digital Quasi-Resonant RapidCharge AC/DC Controller
Active
Not Available
-40 to +125°C
SOT23-6L
6
—
Zero Standby Power Secondary-Side USB Power Delivery 3.0 Interface IC Integrated with Synchronous Rectifier Controller and VBUS FET Driver for 63W Chargers
Active
Not Available
-40 to +85°C
TDFN-14L
16
3 x 4 x 0.75
USB Power Delivery 3.0 Interface Controller with Integrated Current Sense
Active
Not Available
-40 to +85°C
Contact Us
—
3 x 4 x 0.75
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Samples
Enabled
Samples
Category
Enabled
Category
Temp. Range (°C)
Enabled
Temp. Range (°C)
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
to of
Page of
Compare Selected
Compare up to 5 products