Skip to main content

Features

  • For low-power, mobile, and portable electronic product designs
  • Input voltage range: 1.5V ≤ VIN ≤ 5.5V
  • Low RDSON
    • 28.5mΩ at 5.0V
    • 36.4mΩ at 3.3V
    • 60.8mΩ at 1.8V
    • 77.6mΩ at 1.5V
  • Ultra-low quiescent current
    • OFF: 0.02µA typical
    • ON: 0.05µA typical
  • Options with or without internal VOUT discharge circuitry

Description

The SLG59M1557V single P-channel load switch is designed for load switching applications with ultra-low quiescent current. The part comes with one 28.5mΩ 1.0A rated P‑channel MOSFET controlled by a single ON control pin. The product is packaged in an ultra‑small 1.0mm x 1.0mm package.

Parameters

Attributes Value
FET Pass Device Type Single P-Channel
VIN Channel 1 min. (V) 1.5
VIN Channel 1 max. (V) 5.5
RDSON (Typ) Channel 1 (mΩ) 28.5
IDS Channel 1 (A) 1
Enable Active High
Output Voltage Slew Rate set by Internally Fixed
Discharge Circuit Yes
Undervoltage Protection No
Over Voltage Protection No
Power Good (PG), FAULT indicator No
Reverse current blocking No
Reverse voltage detection No
Over Current Protection (OCP) No
Short Circuit Protection No
Over Temperature Protection (OTP) No
Current Monitor Output No
Internal TVS Surge Protection No
Temp. Range (°C) -40 to +85°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
STDFN-4 1.0 x 1.0 mm 4 0.4

Application Block Diagrams

Wireless Spirometer Block Diagram
Wireless Spirometer
Wireless spirometer tracks lung health metrics with Bluetooth/Wi-Fi connectivity and NFC charging.
LoRa and Bluetooth Low Energy Sensor Node Block Diagram
LoRa and Bluetooth Low Energy Sensor Node
Customizable LoRa and Bluetooth LE sensor node for long-range data transfer and local monitoring.
Mid-Range CSA Aliro-Ready Smart Lock Block Diagram
Mid-Range Smart Lock Designed to Support Aliro – New In-Development Standard
The smart lock platform is designed to support Aliro and offers secure access and optimized power usage.
Thermometer with Wireless Sensor Block Diagram
Smart BBQ Thermometer
Smart BBQ thermometer offers real-time temperature monitoring and wireless connectivity for safer, perfectly cooked meals.
Entry-Level Apple HomeKit-Ready Smart Lock Block Diagram
Entry-Level Apple HomeKit-Ready Smart Lock
Apple HomeKit Smart Lock enables secure access via Bluetooth, NFC, Wi-Fi, and UWB.
Continuous Glucose Monitor (CGM) for Closed-Loop Operation with Insulin Pump Block Diagram
Continuous Glucose Monitor (CGM) for Closed-Loop Operation with Insulin Pump
Continuous glucose monitor with detachable sensors, rechargeable battery, and precision tech for optimal glucose management.
Insulin pump interactive block diagram features a precise motor control, closed loop system with a CGM sensor, NFC and Bluetooth LE connectivity.
Insulin Pump
Insulin pumps provide automatic, precise insulin delivery with CGM integration for better glucose control.
Universal USB Converter for USB-UART, USB-I2C, USB-I3C Block Diagram
Universal USB Converter for USB-UART, USB-I2C, USB-I3C
Connect UART, SPI, I2C, and I3C devices to a PC via a universal USB converter with Pmod support.
Arm Cortex-A55 & Dual Cortex-M33 MPU OSM SOM Block Diagram
Arm Cortex-A55 & Dual Cortex-M33 MPU OSM SoM
This Arm Cortex-A55 & Dual Cortex-M33 MPU-based SoM simplifies baseboard development, reduces costs, and minimizes design risks.
Smart Water Sensor Block Diagram
Smart Water Monitoring System
LTE-based water monitoring system with MQTT-based leak detection and automated valve control for remote use.
Smart Water Actuator Block Diagram
Smart Water Actuator
Autonomous water valve system with LTE and solar power for leak response and remote irrigation.
Interactive block diagram of the Matter-ready multi-sensor with Wi-Fi and Bluetooth connectivity.
Matter-Ready Sensor Module with Wi-Fi & Bluetooth
Matter-ready multi-sensor with Wi-Fi offers interoperability, battery/solar power, and supports multiple sensors.

Applied Filters: