Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Multiphase DC/DC Switching Controllers

Renesas 3.5 digital multiphase PWM controllers deliver one of the industry’s most comprehensive and scalable power‑management solutions, supporting up to 16 phases across dual outputs. Designed for advanced CPU, FPGA, and ASIC platforms, these controllers integrate built‑in telemetry, TLVR capability, and broad interface compatibility—including Intel VR14/VR14.Cloud, IMVP9 specifications, and the AMD SVI3 protocol.

Paired with our extensive portfolio of smart power stages capable of delivering currents up to 90A, Renesas enables complete, high‑performance power solutions tailored to any rail or power requirement. Our roadmap continues to expand with next‑generation 3‑loop and 4‑loop digital multiphase controllers that deliver higher power densities, enhanced telemetry, and flexible loop configurations for emerging CPU, GPU, and AI workloads.

Seamless Integration

Seamless Integration

Connect effortlessly with a wide range of systems and ensure optimal performance in various deployment scenarios, including Intel VR14/VR14.Cloud, AMD SVI3, and AVSBUS general market applications. 

Ultimate Tunability

Ultimate Tunability

Leverage optimal transient response, simplified tuning, high efficiency throughout the full load range, and industry-leading performance with Power Navigator.

Common Footprint

Common Footprint

Integrate easily into different systems and applications with efficient land pattern use and compatibility with multiple interfaces and protocols.

Power Designer Device Search

A multi load configurator powered by PowerCompass™, that helps identify parts that match your requirements, perform high-level system analysis, and generate custom reference designs.

Input

Supply Input

Output(dc)

OUT 1
OUT 2
OUT 3
OUT 4

PowerCompass doesn't support AC designs yet, however we can take you to our product area of the website that does.

Visit Product Page

Input Voltage Source

Supply Input

Function/Application