Skip to main content

Overview

Description

The SLG7MD47671 is a compact and efficient integrated solution for low-voltage and battery-powered motor control applications, ideal for small devices where size is a critical factor. Combining driver FETs and control circuitry in a single component, it simplifies design and reduces component count. The device features a Phase/Enable (PH/EN) input interface for precise motor direction control and device enable/disable functionality, improving ease of use. With a low-power sleep mode and key protection features like undervoltage lockout, overcurrent protection, and thermal shutdown, the SLG7MD47671 ensures reliable and safe operation in diverse environments.

Features

  • Four high-voltage high-current drive GPOs
  • Current up to 1.5A RMS per GPO/H-Bridge
  • Low-power consumption
  • Pb-free/RoHS-compliant
  • Halogen-free
  • STQFN-20 package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.84 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: