Applied Filters:
5 of 5 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Stock
Budgetary Price (USD)
Samples
Outputs (Max) (#)
Phases (Max)
Output Voltage (Min) (V)
Output Voltage (Max) (V)
Bias Voltage Range (V)
Integrated MOSFET Driver (s)
Input Voltage (Min) (V)
Input Voltage (Max) (V)
Parametric Applications
Qualification Level
Lead Count (#)
Pkg. Type
Simulation Model Available
80V Dual or 2-Phase Synchronous Boost Controller
Active
2033 Dec
1ku | $5.67
Samples Available
2
8
5
300
40
Yes
4.5
80
—
Standard
32
TQFN
—
80V Dual or 2-Phase Synchronous Boost Controller Optimized to Drive E-mode GaN FET
Active
—
1ku | $5.67
Samples Available
2
8
5
300
40
Yes
4.5
80
—
Standard
32
TQFN
iSim
Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch
Active
—
1ku | $0.57
Samples Available
—
—
1
5.2
—
No
—
—
—
Automotive
8
DFN
—
2-Phase Boost Controller with Drivers and I²C/PMBus™
Active
—
1ku | $4.35
Samples Available
1
2
5
—
4.75 - 5.5
Yes
5.6
55
12V to 24V, 12V to 48V, Automotive boost applications, Automotive power sys and more...
Automotive
40
WFQFN
iSim
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Outputs (Max) (#)
Enabled
Outputs (Max) (#)
Phases (Max)
Enabled
Phases (Max)
Output Voltage (Min) (V)
Enabled
Output Voltage (Min) (V)
Output Voltage (Max) (V)
Enabled
Output Voltage (Max) (V)
Bias Voltage Range (V)
Enabled
Bias Voltage Range (V)
Integrated MOSFET Driver (s)
Enabled
Integrated MOSFET Driver (s)
VID
Enabled
VID
Input Voltage (Min) (V)
Enabled
Input Voltage (Min) (V)
Input Voltage (Max) (V)
Enabled
Input Voltage (Max) (V)
Parametric Applications
Enabled
Parametric Applications
Qualification Level
Enabled
Qualification Level
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
Simulation Model Available
Enabled
Simulation Model Available
to of
Page of
Compare Selected
Compare up to 5 products