| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (NX7363JB-BC-AZ) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| IFP @PW: 10 μs, Duty: 1 % (mA) | 1000 |
| Ith (Typical) (mA) | 35 |
| Lead Compliant | No |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pf / Po (Min) (mW) | 150 |
| Tape & Reel | No |
| Target applications | for OTDR |
| Tstg (Max) (°C) | 70 |
| Tstg (Min) (°C) | -40 |
| Λp (Typical) (nm) | 1310 |
The NX7363JB-BC is a 1 310 nm Multiple Quantum Well (MQW) structure pulsed laser diode DIP module with single mode fiber and internal thermoelectric cooler. It is designed for light sources of optical measurement equipment (OTDR).