Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Small dark current ID = 7 nA
  • Small terminal capacitance Ct = 0.5 pF @ 0.9 VBR
  • High sensitivity S = 0.94 A/W @ λ = 1 310 nm, M = 1
  • Detecting area size Φ 80 μm
  • Coaxial module with multi-mode fiber (GI-62.5)
     

Description

The NR8800AS-CB is an InGaAs avalanche photo diode module with multi mode fiber, and can be used in OTDR systems.

Part NumberStatusSampleableStockRoHSPackage
NR8800AS-CB-AZ/SHObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?