Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 1:10 outputs LVCMOS zero-delay buffer
  • Single 3.3 V supply
  • Supports a clock I/O frequency range of 12.5 to 200 MHz
  • Selectable divide-by-two for one output bank
  • Synchronous output enable control (CLK_STOP)
  • Output tristate control (output high impedance)
  • PLL bypass mode for low frequency system test purpose
  • Supports networking, telecommunications and computer applications
  • Supports a variety of microprocessors and controllers
  • Compatible to PowerQuicc I and II
  • Ambient Temperature Range -40°C to +85°C
  • 32-lead Pb-free Package Available

Description

The MPC9608 is a 3.3 V compatible, 1:10 PLL based zero-delay buffer. With a very wide frequency range and low output skews the MPC9608 is targeted for high performance and mid-range clock tree designs.

Applied Filters: