Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Packaged in 16 pin TSSOP
  • Operating voltage of 3.3 V
  • Provides three fixed outputs of 27 MHz, 24.576 MHz (Video), and 24 MHz (USB).
  • Advanced, low power, sub-micron CMOS process

Description

The MK2746-01 is a low cost, low jitter, high performance clock synthesizer for USB-DVR based applications. Using analog Phase Locked Loop (PLL) techniques, the device accepts a 27 MHz fundamental mode crystal or clock input to produce multiple output clocks for USB and Video applications. IDT manufacturers the largest variety of DVD, set top box, and multimedia clock synthesizers for all applications.

Applied Filters: