Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Differential Spread Spectrum Clock Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeTube
App Jitter CompliancePCIe Gen1
C-C Jitter Max P-P (ps)1000
Chipset ManufacturerIntel
Clock Spec.CK-SSCG
Core Voltage (V)3.3
Freq. Accuracy Init. (± PPM)300
Freq. Stability Total (± PPM)300
FunctionClock Generator
Input Freq (MHz)14.32 - 14.32
Length (mm)5
MOQ288
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)14.32 - 100
Output Voltage (V)0.7V, 3.3V
Outputs (#)2
Package Area (mm²)22
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Qty. per Carrier (#)96
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)4.4
Xtal Freq (MHz)14.32 - 14.32
Xtal Inputs (#)1