Overview
Description
Based on tiwaki’s original detection technology, this headcount solution offers a best fit for edge AI solutions.
Features
- Real-time operation using the DRP-AI accelerator on the RZ/V2M MPU
- Headcount in a specified region
- Compatible with smart cameras, PCs, edge devices, and the cloud. Fully platform independent
Comparison
Applications
- Smart Home
- Smart Building
- Security