Overview
Description
Self Check-Out (SCO) theft prevention solution uses motion detection and human pose detection to detect and prevent non-payment and failure to scan products correctly. The solution could perform real-time processing with the RZ/V2M MPU, and the results and inferred output video can be streamed to a webpage.
Features
- Minimize loss due to free walkaways, walkaways without payment, and partial scan.
- Solution powered by TCS IVTK (Image and Video Analytics ToolKit version 2.1).
- Real-time theft prevention
Comparison
Applications
- Retail
- Hospitality
- Manufacturing
- Travel
- Medical