Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

SoMLabs Vision V2L System on Module

Provider

Description

The VisionSOM-V2L is a small, energy-efficient system-on-module (SoM) equipped with a dual core, heterogeneous RZ/V2L MPU with hardware AI accelerator. The VisionSOM-V2L has high-speed communication interfaces such as dual USB 2.0 and Gigabit Ethernet, dual CAN FD, and many multimedia functions including a 3D graphics engine with Arm® Mali-G31 and video codec (H.264), making it ideal for applications such as industrial HMI and embedded devices with video capabilities.

Image
SoMLabs VisionSOM-V2L

Features

  • Heterogeneous Arm® Cortex®-A55 dual core RZ/V2L at 1.2GHz + Cortex-M33 at 200MHz
  • Built-in AI accelerator DRP-AI
  • Equipped with eMMC and DDR4 memory
  • Equipped with onboard Wi-Fi/Bluetooth®- Bluetooth Low Energy and antenna connector
  • Edge connector features (dual Gigabit Ethernet, USB, MIPI-DSI/MIPI-CSI, CAN, UART/SPI/I2C serial communication, onboard ADC)
  • Small SODIM200 footprint (67mm x 32mm)
  • Carrier Board and Linux BSP available

Comparison

Applications

  • Industrial monitoring systems
  • Medical devices
  • Smart city (Edge devices)
  • Intelligent cameras
  • Unmanned aerial vehicles (UAVs)
  • EV subsystems
Type Title Date
Product Brief PDF 334 KB
1 item