Overview
Description
Nota AI’s Crowd Counting is a surveillance/monitoring solution powered by NPU-compatible technology. Nota AI Crowd Counting ensures the safety and efficiency of large gatherings in venues and prevents overcrowding by recognizing objects in various situations. Optimized for and supported by Renesas RZ/V2H MPUs with DRP-AI3 accelerator, this solution performs real-time accuracy with low power consumption.
Features
- Up to 5000 individuals high-capacity crowd counting optimized for the RZ/V2H platform
- Real-time monitoring with low power consumption on the RZ/V2H platform
- Detection-based model: counting 0-100 people with 43.1FPS
- Heatmap-based model: counting 100-5000 people with 24.4FPS
Comparison
Applications
- Public safety
- Site monitoring (city, retail, industrial, hospital, events)